Challenge Tool Changer

Several connections are required between the fixed machine component and the tools: as well as being connected mechanically, the two components also need to transmit power and I/O data.

For this reason, the electrical connections require multi-pin plug connectors and multi-core cables. These connections are placed under heavy strain by the high frequency of the mating cycles and must guarantee a high level of contact reliability. The consequences are high purchasing costs and production downtimes due to wear and tear. One alternative to this solution is to use contactless inductive couplers to transmit data and power. Via IO-Link (Application Specific Tag) new tools can be identified contactless by NIC couplers and TBIL-I/O-hub.

Your Benefits

  • Reduced changeover times by automated changing of molds during the process
  • Reduced standstill due to wear-free energy and data transmission
  • The combination of I/O hub and inductive coupler transmits up to 16 switching signals
  • The workpiece carrier can be identified using the I/O hub

  • Robotic tool changer application

  • Skid application in an automotive plant

  • The correct pressing tools are identified via the I/O hub's application specific tag

Select Country

Turck worldwide

to top