Version: V1.0.0Release Date: 2016-03-15


DF-G3
Vendor ID 451 (0x01c3) Vendor Logo
Vendor Name Banner Engineering Corporation
Vendor Text More Sensors. More Solutions.
Vendor URL http://www.bannerengineering.com/io-link
Device ID 196611 (0x030003)
DeviceFamily DF Series
Features
Block Parameter yes
Data Storage yes
Profile Characteristic 0x0001 (Device Profile: Smart Sensor), 0x8000 (Function Class: Device Identification), 0x8001 (Function Class: Binary Data Channel), 0x8002 (Function Class: Process Data Variables), 0x8003 (Function Class: Device Diagnosis), 0x8004 (Function Class: Teach-In Commands)
Supported Access Locks Parameter: yes, Data Storage: yes, Local Parameterization: yes, Local User Interface: yes
Communication
IO-Link Revision V1.1
Transmission Rate38400 bit/s (COM2)
Minimum Cycle Time 2.3 ms
SIO Mode Supported yes
M-Sequence CapabilityPREOPERATE = TYPE_0 with 1 octet on-request data
OPERATE = TYPE_2_2 with 1 octet on-request data
ISDU supported
Device Variant DF-G3-KD-Q5
Description DF Amplifier Generation 3
Product ID DF-G3-KD-Q5
Device Icon Device Icon
Device Symbol Device Symbol
Connection TypeM12-4 connector
- pin 1 brown; L+
- pin 2 white; Other
- pin 3 (light) blue; L-
- pin 4 black; C/Q
Device Variant DF-G3-KD-Q7
Description DF Amplifier Generation 3
Product ID DF-G3-KD-Q7
Device Icon Device Icon
Device Symbol Device Symbol
Connection TypeM8 connector
- pin 1 brown; L+
- pin 2 white; Other
- pin 3 (light) blue; L-
- pin 4 black; C/Q
Device Variant DF-G3-KD-Q3
Description DF Amplifier Generation 3
Product ID DF-G3-KD-Q3
Device Icon Device Icon
Device Symbol Device Symbol
Connection TypeM8 connector
- pin 1 brown; L+
- pin 2 white; Other
- pin 3 (light) blue; L-
- pin 4 black; C/Q
Device Variant DF-G3-KD-2M
Description DF Amplifier Generation 3
Product ID DF-G3-KD-2M
Device Icon Device Icon
Device Symbol Device Symbol
Connection TypeNo connector (just the cable)
- wire 1 brown; L+; Brown
- wire 2 white; Other; White
- wire 3 (light) blue; L-; Blue
- wire 4 black; C/Q; Black
Device Variant DF-G3-KD-9M
Description DF Amplifier Generation 3
Product ID DF-G3-KD-9M
Device Icon Device Icon
Device Symbol Device Symbol
Connection TypeNo connector (just the cable)
- wire 1 brown; L+; Brown
- wire 2 white; Other; White
- wire 3 (light) blue; L-; Blue
- wire 4 black; C/Q; Black
Device Variant DF-G3IR-KD-Q5
Description DF Amplifier Generation 3
Product ID DF-G3IR-KD-Q5
Device Icon Device Icon
Device Symbol Device Symbol
Connection TypeM12-4 connector
- pin 1 brown; L+
- pin 2 white; Other
- pin 3 (light) blue; L-
- pin 4 black; C/Q
Device Variant DF-G3IR-KD-Q7
Description DF Amplifier Generation 3
Product ID DF-G3IR-KD-Q7
Device Icon Device Icon
Device Symbol Device Symbol
Connection TypeM8 connector
- pin 1 brown; L+
- pin 2 white; Other
- pin 3 (light) blue; L-
- pin 4 black; C/Q
Device Variant DF-G3IR-KD-Q3
Description DF Amplifier Generation 3
Product ID DF-G3IR-KD-Q3
Device Icon Device Icon
Device Symbol Device Symbol
Connection TypeM8 connector
- pin 1 brown; L+
- pin 2 white; Other
- pin 3 (light) blue; L-
- pin 4 black; C/Q
Device Variant DF-G3IR-KD-2M
Description DF Amplifier Generation 3
Product ID DF-G3IR-KD-2M
Device Icon Device Icon
Device Symbol Device Symbol
Connection TypeNo connector (just the cable)
- wire 1 brown; L+; Brown
- wire 2 white; Other; White
- wire 3 (light) blue; L-; Blue
- wire 4 black; C/Q; Black
Device Variant DF-G3IR-KD-9M
Description DF Amplifier Generation 3
Product ID DF-G3IR-KD-9M
Device Icon Device Icon
Device Symbol Device Symbol
Connection TypeNo connector (just the cable)
- wire 1 brown; L+; Brown
- wire 2 white; Other; White
- wire 3 (light) blue; L-; Blue
- wire 4 black; C/Q; Black

ProcessData id=PD_ProcessData

ProcessDataIn "Process Data In" id=PD_ProcessDataIn

bit length: 16
data type: 16-bit Record (subindex access not supported)

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean false = Inactive, true = Active BDC1 Output State (Q) State of the discrete output
2 1 Boolean false = Inactive, true = Active BDC2 Output State (Q) State of the discrete output
3 2 14-bit UInteger Measurement
Octet 0
bit offset 15 14 13 12 11 10 9 8
subindex 3
element bit 13 12 11 10 9 8 7 6
Octet 1
bit offset 7 6 5 4 3 2 1 0
subindex 3 2 1
element bit 5 4 3 2 1 0    

Standard Variable "Direct Parameters 1" index=0 id=V_DirectParameters_1

data type: 128-bit Record
access rights: rw
excluded from data storage

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 120 8-bit UInteger ro Reserved
2 112 8-bit UInteger ro Master Cycle Time
3 104 8-bit UInteger ro Min Cycle Time
4 96 8-bit UInteger ro M-Sequence Capability
5 88 8-bit UInteger 17 ro IO-Link Version ID
6 80 8-bit UInteger ro Process Data Input Length
7 72 8-bit UInteger ro Process Data Output Length
8 64 8-bit UInteger ro Vendor ID 1
9 56 8-bit UInteger ro Vendor ID 2
10 48 8-bit UInteger ro Device ID 1
11 40 8-bit UInteger ro Device ID 2
12 32 8-bit UInteger ro Device ID 3
13 24 8-bit UInteger ro Reserved
14 16 8-bit UInteger ro Reserved
15 8 8-bit UInteger ro Reserved
16 0 8-bit UInteger 65 = SP1 Single Value Teach, 67 = SP1 Two Value Teach TP1, 68 = SP1 Two Value Teach TP2, 71 = SP1 Dynamic Teach Start, 72 = SP1 Dynamic Teach Stop, 79 = S1 Exit Teach, 130 = Restore Factory Settings, 160 = Disable Emitter, 161 = Enable Emitter, 162 = Start discovery, 163 = Stop discovery wo X Standard Command

octet 0 1 2 3 4 5 6 7
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64
subindex 1 2 3 4 5 6 7 8
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0

octet 8 9 10 11 12 13 14 15
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 9 10 11 12 13 14 15 16
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0

Standard Variable "Direct Parameters 2" index=1 id=V_DirectParameters_2

data type: 128-bit Record
access rights: rw
excluded from data storage

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 120 8-bit UInteger Device Specific Parameter 1
2 112 8-bit UInteger Device Specific Parameter 2
3 104 8-bit UInteger Device Specific Parameter 3
4 96 8-bit UInteger Device Specific Parameter 4
5 88 8-bit UInteger Device Specific Parameter 5
6 80 8-bit UInteger Device Specific Parameter 6
7 72 8-bit UInteger Device Specific Parameter 7
8 64 8-bit UInteger Device Specific Parameter 8
9 56 8-bit UInteger Device Specific Parameter 9
10 48 8-bit UInteger Device Specific Parameter 10
11 40 8-bit UInteger Device Specific Parameter 11
12 32 8-bit UInteger Device Specific Parameter 12
13 24 8-bit UInteger Device Specific Parameter 13
14 16 8-bit UInteger Device Specific Parameter 14
15 8 8-bit UInteger Device Specific Parameter 15
16 0 8-bit UInteger Device Specific Parameter 16

octet 0 1 2 3 4 5 6 7
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64
subindex 1 2 3 4 5 6 7 8
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0

octet 8 9 10 11 12 13 14 15
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 9 10 11 12 13 14 15 16
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0

Standard Variable "Standard Command" index=2 id=V_SystemCommand

data type: 8-bit UInteger
allowed values: 65 = SP1 Single Value Teach, 67 = SP1 Two Value Teach TP1, 68 = SP1 Two Value Teach TP2, 71 = SP1 Dynamic Teach Start, 72 = SP1 Dynamic Teach Stop, 79 = S1 Exit Teach, 130 = Restore Factory Settings, 160 = Disable Emitter, 161 = Enable Emitter, 162 = Start discovery, 163 = Stop discovery
access rights: wo
modifies other variables
excluded from data storage

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Standard Variable "Device Access Locks" index=12 id=V_DeviceAccessLocks

data type: 16-bit Record (subindex access not supported)
access rights: rw
excluded from data storage

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean Parameter (write) Access Lock
2 1 Boolean Data Storage Lock
3 2 Boolean Local Parameterization Lock
4 3 Boolean Local User Interface Lock
Octet 0
bit offset 15 14 13 12 11 10 9 8
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / /
Octet 1
bit offset 7 6 5 4 3 2 1 0
subindex / / / / / / / / / / / / / / / / / / / / / / / / 4 3 2 1

Standard Variable "Vendor Name" index=16 id=V_VendorName

data type: 64-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Vendor Text" index=17 id=V_VendorText

data type: 64-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Product Name" index=18 id=V_ProductName

data type: 64-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Product ID" index=19 id=V_ProductID

data type: 64-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Product Text" index=20 id=V_ProductText

data type: 64-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Serial Number" index=21 id=V_SerialNumber

data type: 16-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 8 9 10 11 12 13 14 15
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Firmware Version" index=23 id=V_FirmwareRevision

data type: 64-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Application Specific Tag" index=24 id=V_ApplicationSpecificTag

data type: 32-octet String UTF-8
access rights: rw

octet 0 1 2 3 4 5 6 7
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 8 9 10 11 12 13 14 15
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 16 17 18 19 20 21 22 23
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 24 25 26 27 28 29 30 31
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Device Status" index=36 id=V_DeviceStatus

data type: 8-bit UInteger
allowed values: 0 = Device is OK, 1 = Maintenance required, 2 = Out of specification, 3 = Functional check, 4 = Failure, 5..255 = Reserved
access rights: ro
dynamic

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Standard Variable "Detailed Device Status" index=37 id=V_DetailedDeviceStatus

data type: Array[6] of 3-octet OctetString (subindex access not supported)
access rights: ro
dynamic

octet 0 1 2 3 4 5 6 7
bit offset 143 - 136 135 - 128 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80
subindex 1 1 1 2 2 2 3 3

octet 8 9 10 11 12 13 14 15
bit offset 79 - 72 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16
subindex 3 4 4 4 5 5 5 6

octet 16 17  
bit offset 15 - 8 7 - 0  
subindex 6 6  

Standard Variable "Process Data Input" index=40 id=V_ProcessDataInput

data type: see ProcessDataIn!
access rights: ro
dynamic

Variable "Teach-in Channel" index=58 id=V_TeachChannel

description: The parameter 'Teach-in Channel' allows addressing the particular BDC or a set of BDCs for which the teach-in commands apply.
data type: 8-bit Record (subindex access not supported)
access rights: rw
excluded from data storage

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 8-bit UInteger 0 = Default, 1 = BDC1, 2 = BDC2 0 Teach-in Channel Teach-in Channel

octet 0  
bit offset 7 - 0  
subindex 1  
element bit 7 - 0  

Variable "Teach Status" index=59 id=V_TeachStatus

description: Provides feedback on the status and the results of the teach-in activities (See IOL Smart Sensor Profile 12.4)
data type: 8-bit Record (subindex access not supported)
access rights: ro

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 4-bit UInteger 0 = Idle, 1 = SP1 Success, 2 = SP2 Success, 3 = SP12 Success, 4 = Wait for Command, 5 = Busy, 7 = Error Teach State Provides feedback on the status and the results of the teach-in activities
2 4 Boolean SP1 TP1 Flag
3 5 Boolean SP1 TP2 Flag
4 6 Boolean SP2 TP2 Flag
6 7 Boolean SP2 TP2 Flag
Octet 0
bit offset 7 6 5 4 3 2 1 0
subindex 6 4 3 2 1
element bit         3 2 1 0

Variable "BDC1 Setpoints" index=60 id=V_BDC1_Setpoints

description: The reference value used for sensor switching (See IOL Smart Sensor Profile 9.2.5)
data type: 32-bit Record (subindex access not supported)
access rights: rw
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 16 16-bit Integer 5024 SP1 Switch point
2 0 16-bit Integer 0 SP2 Unused

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 1 2 2  
element bit 15 - 8 7 - 0 15 - 8 7 - 0  

Variable "BDC1 Configuration" index=61 id=V_BDC1_Configuration

description: Parameter coding of the Setpoint and Switchpoint parameter. (See IOL Smart Sensor Profile 9.2.6)
data type: 32-bit Record
access rights: rw
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 24 8-bit UInteger 0 = Light Operate, 1 = Dark Operate 0 BDC Logic LO/DO Selection
2 16 8-bit UInteger 1 = Single Point, 128 = Banner Window SET, 129 = Banner Light SET, 130 = Banner Dark SET 1 BDC Mode Defines how the binary switching information is created depending on Setpoint parameters (SP1, SP2) and the current measurement value
3 0 16-bit UInteger 0 = 1.0x, 1 = 1.5x, 2 = 2.5x 1 Hysteresis User selectable hysteresis. Selectable as a multiple of the minimum possible hysteresis level

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 2 3 3  
element bit 7 - 0 7 - 0 15 - 8 7 - 0  

Variable "BDC2 Setpoints" index=62 id=V_BDC2_Setpoints

description: The reference value used for sensor switching (See IOL Smart Sensor Profile 9.2.5)
data type: 32-bit Record (subindex access not supported)
access rights: rw
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 16 16-bit Integer 5024 SP1 Switch point
2 0 16-bit Integer 0 SP2 Unused

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 1 2 2  
element bit 15 - 8 7 - 0 15 - 8 7 - 0  

Variable "BDC2 Configuration" index=63 id=V_BDC2_Configuration

description: Parameter coding of the Setpoint and Switchpoint parameter. (See IOL Smart Sensor Profile 9.2.6)
data type: 32-bit Record
access rights: rw
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 24 8-bit UInteger 0 = Light Operate, 1 = Dark Operate 0 BDC Logic LO/DO Selection
2 16 8-bit UInteger 1 = Single Point, 128 = Banner Window SET, 129 = Banner Light SET, 130 = Banner Dark SET 1 BDC Mode Defines how the binary switching information is created depending on Setpoint parameters (SP1, SP2) and the current measurement value
3 0 16-bit UInteger 0 = 1.0x, 1 = 1.5x, 2 = 2.5x 1 Hysteresis User selectable hysteresis. Selectable as a multiple of the minimum possible hysteresis level

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 2 3 3  
element bit 7 - 0 7 - 0 15 - 8 7 - 0  

Variable "Configuration" index=64 id=V_Configuration

description: Vender specific user configuration options
data type: 88-bit Record (subindex access not supported)
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 8-bit UInteger 0 = 500 µS, 1 = 1000 µS, 2 = 2 ms, 3 = 8 ms, 4 = 24 ms 2 Response Speed The smallest sensing event the sensor is guaranteed to register
2 8 8-bit UInteger 0 = Fixed Gain, 1 = Auto Gain 1 Gain Mode In Auto Gain, the DF-G1 optimizes the gain during a TEACH/SET method for the presented condition(s)
3 16 8-bit UInteger 0 = Gain 1, 1 = Gain 2, 2 = Gain 3, 3 = Gain 4, 4 = Gain 5, 5 = Gain 6, 6 = Gain 7 5 Gain Level Current gain setting. In auto-gain this will be changed to reflect the optimal gain found during the TEACH/SET method
4 24 8-bit UInteger 12 = 2.5 s, 13 = 5.0 s, 14 = 10.0 s, 15 = 20.0 s 13 Auto-Threshold Response Time (used in Light/Dark/Window SET only)
5 32 16-bit UInteger 0 Process Data Filter Update Time Amount of time to collect averaged sample for process data (defaults to 2.6 ms - min cycle time)
6 48 8-bit UInteger 0 = Numeric, 1 = Percentage 0 Signal/Threshold Readout Numeric (1234) or % (123P)
7 56 8-bit UInteger 0 = Disabled, 1 = Enabled 0 ECO Mode Dims the displays to reduce current consumption by 25%
8 64 8-bit UInteger 0 = Normal, 1 = Flipped 0 Display Orientation The display orientation can be reversed to accomidate any mounting orientation
9 72 8-bit UInteger 0 = Independent Output, 1 = Complimentary Output, 2 = Health Output, 3 = Remote Set Input, 4 = Master, 5 = Slave, 6 = LED Off, 7 = LED On, 8 = Gate 0 Secondary Output Function The selected function of the secondary input/output channel
10 80 8-bit UInteger 1..6 1 Slave Number Total slaves present if in master mode. Slave address if configured as slave.

octet 0 1 2 3 4 5 6 7
bit offset 87 - 80 79 - 72 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24
subindex 10 9 8 7 6 5 5 4
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 15 - 8 7 - 0 7 - 0

octet 8 9 10  
bit offset 23 - 16 15 - 8 7 - 0  
subindex 3 2 1  
element bit 7 - 0 7 - 0 7 - 0  

Variable "BDC1 Vendor Specific Configuration" index=65 id=V_BDC1_Vendor_Specific_Configuration

description: Vendor specific user selectable BDC settings
data type: 72-bit Record (subindex access not supported)
access rights: rw
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 8-bit UInteger 0 = Disabled, 1 = Off-On Delay, 2 = Off Oneshot, 3 = On Oneshot 0 Delay Mode Select the type of delay to be used. Controls the meaning of the On and Off Delay values
2 8 16-bit UInteger 0..9999 0 Delay Timer 1 Off delay or on/off oneshot time. If configured in 1-shot mode, this parameter will have a minimum value of 1 ms.
3 24 16-bit UInteger 0..9999 0 Delay Time 2 On delay time or additonal delay time. In off-on delay mode, this parameter iwll be the on delay. In on-onshot mode, this parameter will be the on delay. In off-oneshot mode this parameter will be the off delay.
4 40 8-bit UInteger 0 = Two-Point TEACH, 1 = Dynamic TEACH, 2 = Banner Window SET, 3 = Banner Light SET, 4 = Banner Dark SET, 5 = Cal SET 0 TEACH Selection The teach method to be used for a TEACH/SET performed from from the front panel
5 48 16-bit UInteger 100 Offset Percent Used during the Window, Light, or Dark SET methods. The threshold(s) are positioned a programmable % offset from the taught condition
6 64 8-bit UInteger 0 = Disabled, 1 = Enabled 0 Auto Threshold The Auto Thresholds algorithm continuously tracks slow changes in the taught condition(s) and optimizes the threshold(s) to provide for reliable sensing

octet 0 1 2 3 4 5 6 7
bit offset 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8
subindex 6 5 5 4 3 3 2 2
element bit 7 - 0 15 - 8 7 - 0 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0

octet 8  
bit offset 7 - 0  
subindex 1  
element bit 7 - 0  

Variable "BDC2 Vendor Specific Configuration" index=66 id=V_BDC2_Vendor_Specific_Configuration

description: Vendor specific user selectable BDC settings
data type: 72-bit Record (subindex access not supported)
access rights: rw
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 8-bit UInteger 0 = Disabled, 1 = Off-On Delay, 2 = Off Oneshot, 3 = On Oneshot 0 Delay Mode Select the type of delay to be used. Controls the meaning of the On and Off Delay values
2 8 16-bit UInteger 0..9999 0 Delay Timer 1 Off delay or on/off oneshot time. If configured in 1-shot mode, this parameter will have a minimum value of 1 ms.
3 24 16-bit UInteger 0..9999 0 Delay Time 2 On delay time or additonal delay time. In off-on delay mode, this parameter iwll be the on delay. In on-onshot mode, this parameter will be the on delay. In off-oneshot mode this parameter will be the off delay.
4 40 8-bit UInteger 0 = Two-Point TEACH, 1 = Dynamic TEACH, 2 = Banner Window SET, 3 = Banner Light SET, 4 = Banner Dark SET, 5 = Cal SET 0 TEACH Selection The teach method to be used for a TEACH/SET performed from from the front panel
5 48 16-bit UInteger 100 Offset Percent Used during the Window, Light, or Dark SET methods. The threshold(s) are positioned a programmable % offset from the taught condition
6 64 8-bit UInteger 0 = Disabled, 1 = Enabled 0 Auto Threshold The Auto Thresholds algorithm continuously tracks slow changes in the taught condition(s) and optimizes the threshold(s) to provide for reliable sensing

octet 0 1 2 3 4 5 6 7
bit offset 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8
subindex 6 5 5 4 3 3 2 2
element bit 7 - 0 15 - 8 7 - 0 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0

octet 8  
bit offset 7 - 0  
subindex 1  
element bit 7 - 0  

Variable "Statistics" index=68 id=V_Statistics

description: - All statistics are reset on every read - Example statistics procedure: - Read the statistics to reset the statistics - Read the statistics again, or periodically
data type: 208-bit Record (subindex access not supported)
access rights: ro
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 16-bit UInteger Number of Samples Number of samples present in Sum and Sum-Squared - Only the first 32767 samples after the last read (approximately 3 seconds) are entered into the Sum, SumSquared, and Number of Samples
2 16 64-bit Integer Sum Sum of Signals in Counts - Compute the Mean Signal as: Mean = Sum / Number of Samples
4 80 32-bit Integer Min Minimal signal measured since last read
5 112 32-bit Integer Max Maximum signal measured since last read - All samples since the last read are entered into the Min/Max Signals
6 144 16-bit UInteger BDC1 Light->Dark Transition Count Number of times sensor's BDC1 sensing state transitioned from the light to the dark state (will not incorporate on/off delays) - All samples since the last read are entered into the Transition Counts
7 160 16-bit UInteger BDC1 Dark->Light Transition Count Number of times sensor's BDC1 sensing state transitioned from the dark to the light state (will not incorporate on/off delays)
8 176 16-bit Integer BDC2 Light->Dark Transition Count Number of times sensor's BDC2 sensing state transitioned from the light to the dark state (will not incorporate on/off delays) - All samples since the last read are entered into the Transition Counts
9 192 16-bit Integer BDC2 Dark->Light Transition Count Number of times sensor's BDC2 sensing state transitioned from the dark to the light state (will not incorporate on/off delays)

octet 0 1 2 3 4 5 6 7
bit offset 207 - 200 199 - 192 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144
subindex 9 9 8 8 7 7 6 6
element bit 15 - 8 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0

octet 8 9 10 11 12 13 14 15
bit offset 143 - 136 135 - 128 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80
subindex 5 5 5 5 4 4 4 4
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 16 17 18 19 20 21 22 23
bit offset 79 - 72 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16
subindex 2 2 2 2 2 2 2 2
element bit 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

octet 24 25  
bit offset 15 - 8 7 - 0  
subindex 1 1  
element bit 15 - 8 7 - 0  

Variable "All-time Run Time" index=69 id=V_AllTimeRunTime

description: A run time counter that can tracks the total time the sensor has been running since manufacture
data type: 32-bit Record (subindex access not supported)
access rights: ro

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 32-bit UInteger Run counter Run counter

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 1 1 1  
element bit 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "Resetable Run Time" index=70 id=V_ResetableRunTime

description: A run time counter that can be written by the user
data type: 32-bit Record (subindex access not supported)
access rights: rw
excluded from data storage

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 32-bit UInteger Run counter Run counter

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 1 1 1  
element bit 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "BDC1 Status" index=71 id=V_BDC1Status

description: Status related to the BDC output channel.
data type: 96-bit Record
access rights: ro
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 16-bit UInteger Lower Hysteresis
2 16 16-bit UInteger Lower Threshold
3 32 16-bit UInteger Reference
4 48 16-bit UInteger Upper Threshold
5 64 16-bit UInteger Upper Hysteresis
6 80 8-bit UInteger 0 = Inactive, 1 = Active Output State (Q)
7 88 8-bit UInteger 0 = No alarm present, 1 = Threshold Warning, 2 = Threshold Error Alarm State If any alarm is present, the sensors threshold(s) cannot be optimized. If a threshold warning is present the sensor's output will still continue to function. If a threshold error is present, the sensor's output will stop functioning

octet 0 1 2 3 4 5 6 7
bit offset 95 - 88 87 - 80 79 - 72 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32
subindex 7 6 5 5 4 4 3 3
element bit 7 - 0 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0

octet 8 9 10 11  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 2 2 1 1  
element bit 15 - 8 7 - 0 15 - 8 7 - 0  

Variable "BDC2 Status" index=72 id=V_BDC2Status

description: Status related to the BDC output channel.
data type: 96-bit Record
access rights: ro
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 16-bit UInteger Lower Hysteresis
2 16 16-bit UInteger Lower Threshold
3 32 16-bit UInteger Reference
4 48 16-bit UInteger Upper Threshold
5 64 16-bit UInteger Upper Hysteresis
6 80 8-bit UInteger 0 = Inactive, 1 = Active Output State (Q)
7 88 8-bit UInteger 0 = No alarm present, 1 = Threshold Warning, 2 = Threshold Error Alarm State If any alarm is present, the sensors threshold(s) cannot be optimized. If a threshold warning is present the sensor's output will still continue to function. If a threshold error is present, the sensor's output will stop functioning

octet 0 1 2 3 4 5 6 7
bit offset 95 - 88 87 - 80 79 - 72 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32
subindex 7 6 5 5 4 4 3 3
element bit 7 - 0 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0

octet 8 9 10 11  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 2 2 1 1  
element bit 15 - 8 7 - 0 15 - 8 7 - 0  

Events

CodeTypeNameDescription
36096 (0x8d00)WarningIOL_THRESHOLD_ALERT_EVENT_CODEThe threshold(s) cannot be optimized, but the sensor's output will still continue to function
36097 (0x8d01)ErrorIOL_THRESHOLD_ERROR_EVENT_CODEThe threshold(s) cannot be optimized, and the sensor's output will stop functioning
36098 (0x8d02)ErrorIOL_TEACH_FAILED_EVENT_CODEThe latest TEACH/SET method failed.
36112 (0x8d10)ErrorIOL_EEPROM_ERROR_EVENT_CODEThe sensor's internal eeprom had a critical failure

Observer Menus

Identification Menu
V_VendorName
V_ProductName
V_ApplicationSpecificTag

Observation Menu
V_ProcessDataInput

Maintenance Menus

Identification Menu
V_VendorName
V_VendorText
V_ProductName
V_ProductID
V_ProductText
V_SerialNumber
V_FirmwareRevision
V_ApplicationSpecificTag

Parameter Menu
V_TeachChannel
V_DeviceAccessLocks
V_Configuration.Response Speed
V_Configuration.Gain Mode
V_Configuration.Gain Level
V_Configuration.Auto-Threshold Response Time
V_Configuration.Process Data Filter Update Time * 0.1 ms
V_Configuration.Signal/Threshold Readout
V_Configuration.ECO Mode
V_Configuration.Display Orientation
V_Configuration.Secondary Output Function
V_Configuration.Slave Number
V_BDC1_Setpoints
V_BDC1_Configuration
V_BDC1_Vendor_Specific_Configuration.Delay Mode
V_BDC1_Vendor_Specific_Configuration.Delay Timer 1
V_BDC1_Vendor_Specific_Configuration.Delay Time 2
V_BDC1_Vendor_Specific_Configuration.TEACH Selection
V_BDC1_Vendor_Specific_Configuration.Offset Percent * 0.1 %
V_BDC1_Vendor_Specific_Configuration.Auto Threshold
V_BDC2_Setpoints
V_BDC2_Configuration
V_BDC2_Vendor_Specific_Configuration.Delay Mode
V_BDC2_Vendor_Specific_Configuration.Delay Timer 1
V_BDC2_Vendor_Specific_Configuration.Delay Time 2
V_BDC2_Vendor_Specific_Configuration.TEACH Selection
V_BDC2_Vendor_Specific_Configuration.Offset Percent * 0.1 %
V_BDC2_Vendor_Specific_Configuration.Auto Threshold
V_SystemCommand, Button:=65
V_SystemCommand, Button:=130
V_SystemCommand, Button:=67
V_SystemCommand, Button:=68
V_SystemCommand, Button:=71
V_SystemCommand, Button:=72
V_SystemCommand, Button:=79
V_SystemCommand, Button:=160
V_SystemCommand, Button:=161
V_SystemCommand, Button:=162
V_SystemCommand, Button:=163

Observation Menu
V_ProcessDataInput

Diagnosis Menu
V_BDC1Status
V_BDC2Status
V_DeviceStatus
V_DetailedDeviceStatus
V_TeachStatus
V_AllTimeRunTime.Run counter * 0.25 h
V_ResetableRunTime.Run counter * 0.25 h
V_Statistics

Specialist Menus

Identification Menu
V_VendorName
V_VendorText
V_ProductName
V_ProductID
V_ProductText
V_SerialNumber
V_FirmwareRevision
V_ApplicationSpecificTag

Parameter Menu
V_TeachChannel
V_DeviceAccessLocks
V_Configuration.Response Speed
V_Configuration.Gain Mode
V_Configuration.Gain Level
V_Configuration.Auto-Threshold Response Time
V_Configuration.Process Data Filter Update Time * 0.1 ms
V_Configuration.Signal/Threshold Readout
V_Configuration.ECO Mode
V_Configuration.Display Orientation
V_Configuration.Secondary Output Function
V_Configuration.Slave Number
V_BDC1_Setpoints
V_BDC1_Configuration
V_BDC1_Vendor_Specific_Configuration.Delay Mode
V_BDC1_Vendor_Specific_Configuration.Delay Timer 1
V_BDC1_Vendor_Specific_Configuration.Delay Time 2
V_BDC1_Vendor_Specific_Configuration.TEACH Selection
V_BDC1_Vendor_Specific_Configuration.Offset Percent * 0.1 %
V_BDC1_Vendor_Specific_Configuration.Auto Threshold
V_BDC2_Setpoints
V_BDC2_Configuration
V_BDC2_Vendor_Specific_Configuration.Delay Mode
V_BDC2_Vendor_Specific_Configuration.Delay Timer 1
V_BDC2_Vendor_Specific_Configuration.Delay Time 2
V_BDC2_Vendor_Specific_Configuration.TEACH Selection
V_BDC2_Vendor_Specific_Configuration.Offset Percent * 0.1 %
V_BDC2_Vendor_Specific_Configuration.Auto Threshold
V_SystemCommand, Button:=65
V_SystemCommand, Button:=130
V_SystemCommand, Button:=67
V_SystemCommand, Button:=68
V_SystemCommand, Button:=71
V_SystemCommand, Button:=72
V_SystemCommand, Button:=79
V_SystemCommand, Button:=160
V_SystemCommand, Button:=161
V_SystemCommand, Button:=162
V_SystemCommand, Button:=163

Observation Menu
V_ProcessDataInput

Diagnosis Menu
V_BDC1Status
V_BDC2Status
V_DeviceStatus
V_DetailedDeviceStatus
V_TeachStatus
V_AllTimeRunTime.Run counter * 0.25 h
V_ResetableRunTime.Run counter * 0.25 h
V_Statistics

Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.0.