| Version: V1.1 | Release Date: 2017-02-22 |
| Q4X | ||
|---|---|---|
| Vendor ID | 451 (0x01c3) | ![]() |
| Vendor Name | Banner Engineering Corporation | |
| Vendor Text | More Sensors. More Solutions. | |
| Vendor URL | www.bannerengineering.com/io-link | |
| Device ID | 262146 (0x040002) | |
| DeviceFamily | Q4X | |
| Features | ||
| Block Parameter | yes | |
| Data Storage | yes | |
| Profile Characteristic | 0x0001 (Device Profile: Smart Sensor), 0x8000 (Function Class: Device Identification), 0x8001 (Function Class: Binary Data Channel), 0x8002 (Function Class: Process Data Variables), 0x8003 (Function Class: Device Diagnosis), 0x8004 (Function Class: Teach-In Commands) | |
| Supported Access Locks | Parameter: yes, Data Storage: yes, Local Parameterization: yes, Local User Interface: yes | |
| Communication | ||
| IO-Link Revision | V1.1 | |
| Transmission Rate | 38400 bit/s (COM2) | |
| Minimum Cycle Time | 2.3 ms | |
| SIO Mode Supported | yes | |
| M-Sequence Capability | PREOPERATE = TYPE_0 with 1 octet on-request data OPERATE = TYPE_2_2 with 1 octet on-request data ISDU supported | |
| Device Variant | Q4XTKLAF600-Q8 | |
| Description | Laser Measurement Sensor | |
| Product ID | Q4XTKLAF600-Q8 | |
| Device Icon | ||
| Device Symbol | ![]() | |
| Connection Type | M12-4 connector | |
| - pin 1 | brown; L+ | |
| - pin 2 | white; Other | |
| - pin 3 | (light) blue; L- | |
| - pin 4 | black; C/Q | |
| Device Variant | Q4XFKLAF610-Q8 | |
| Description | Laser Measurement Sensor | |
| Product ID | Q4XFKLAF610-Q8 | |
| Device Icon | ||
| Device Symbol | ![]() | |
| Connection Type | M12-4 connector | |
| - pin 1 | brown; L+ | |
| - pin 2 | white; Other | |
| - pin 3 | (light) blue; L- | |
| - pin 4 | black; C/Q | |
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 0 | Boolean | false = Inactive, true = Active | Channel 1 Output State | Channel 1 Output State | ||||
| 2 | 1 | Boolean | false = Inactive, true = Active | Channel 2 Output State | Channel 2 Output State | ||||
| 3 | 2 | Boolean | false = No target or Marginal, true = Stable | Stability | Stability state | ||||
| 4 | 3 | 13-bit UInteger | Measurement Value | If Channel 1 is configured in dual teach mode, the percent match to the taught condition. In other modes, the measured distance. |
| bit offset | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| subindex | 4 | |||||||
| element bit | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 |
| bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| subindex | 4 | 3 | 2 | 1 | ||||
| element bit | 4 | 3 | 2 | 1 | 0 | |||
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 120 | 8-bit UInteger | ro | Reserved | |||||
| 2 | 112 | 8-bit UInteger | ro | Master Cycle Time | |||||
| 3 | 104 | 8-bit UInteger | ro | Min Cycle Time | |||||
| 4 | 96 | 8-bit UInteger | ro | M-Sequence Capability | |||||
| 5 | 88 | 8-bit UInteger | 17 | ro | IO-Link Version ID | ||||
| 6 | 80 | 8-bit UInteger | ro | Process Data Input Length | |||||
| 7 | 72 | 8-bit UInteger | ro | Process Data Output Length | |||||
| 8 | 64 | 8-bit UInteger | ro | Vendor ID 1 | |||||
| 9 | 56 | 8-bit UInteger | ro | Vendor ID 2 | |||||
| 10 | 48 | 8-bit UInteger | ro | Device ID 1 | |||||
| 11 | 40 | 8-bit UInteger | ro | Device ID 2 | |||||
| 12 | 32 | 8-bit UInteger | ro | Device ID 3 | |||||
| 13 | 24 | 8-bit UInteger | ro | Reserved | |||||
| 14 | 16 | 8-bit UInteger | ro | Reserved | |||||
| 15 | 8 | 8-bit UInteger | ro | Reserved | |||||
| 16 | 0 | 8-bit UInteger | 65 = SP1 Single Value Teach, 67 = SP1 Two Value Teach TP1, 68 = SP1 Two Value Teach TP2, 71 = SP1 Dynamic Teach Start, 72 = SP1 Dynamic Teach Stop, 79 = S1 Exit Teach, 130 = Restore Factory Settings, 160 = Laser Off, 161 = Laser On, 162 = Start discovery, 163 = Stop discovery | wo | X | Standard Command |
| octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
| subindex | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 |
| element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
| octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
| bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
| subindex | 9 | 10 | 11 | 12 | 13 | 14 | 15 | 16 |
| element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 120 | 8-bit UInteger | Device Specific Parameter 1 | ||||||
| 2 | 112 | 8-bit UInteger | Device Specific Parameter 2 | ||||||
| 3 | 104 | 8-bit UInteger | Device Specific Parameter 3 | ||||||
| 4 | 96 | 8-bit UInteger | Device Specific Parameter 4 | ||||||
| 5 | 88 | 8-bit UInteger | Device Specific Parameter 5 | ||||||
| 6 | 80 | 8-bit UInteger | Device Specific Parameter 6 | ||||||
| 7 | 72 | 8-bit UInteger | Device Specific Parameter 7 | ||||||
| 8 | 64 | 8-bit UInteger | Device Specific Parameter 8 | ||||||
| 9 | 56 | 8-bit UInteger | Device Specific Parameter 9 | ||||||
| 10 | 48 | 8-bit UInteger | Device Specific Parameter 10 | ||||||
| 11 | 40 | 8-bit UInteger | Device Specific Parameter 11 | ||||||
| 12 | 32 | 8-bit UInteger | Device Specific Parameter 12 | ||||||
| 13 | 24 | 8-bit UInteger | Device Specific Parameter 13 | ||||||
| 14 | 16 | 8-bit UInteger | Device Specific Parameter 14 | ||||||
| 15 | 8 | 8-bit UInteger | Device Specific Parameter 15 | ||||||
| 16 | 0 | 8-bit UInteger | Device Specific Parameter 16 |
| octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
| subindex | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 |
| element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
| octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
| bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
| subindex | 9 | 10 | 11 | 12 | 13 | 14 | 15 | 16 |
| element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
| octet | 0 | |||||||
| bit offset | 7 - 0 | |||||||
| element bit | 7 - 0 | |||||||
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 0 | Boolean | Parameter (write) Access Lock | ||||||
| 2 | 1 | Boolean | Data Storage Lock | ||||||
| 3 | 2 | Boolean | Local Parameterization Lock | ||||||
| 4 | 3 | Boolean | Local User Interface Lock |
| bit offset | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
| bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | 4 | 3 | 2 | 1 |
| octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| bit offset | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 |
| octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
| bit offset | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 |
| octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
| bit offset | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 |
| octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
| bit offset | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 |
| octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
| bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
| octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
| bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
| octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
| bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
| octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
| bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
| octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| bit offset | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 |
| octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
| bit offset | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 |
| octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
| bit offset | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 |
| octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
| bit offset | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 |
| octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
| bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
| octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
| bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
| octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
| bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
| octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
| bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
| octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| bit offset | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 |
| octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
| bit offset | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 |
| octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
| bit offset | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 |
| octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
| bit offset | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 |
| octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
| bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
| octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
| bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
| octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
| bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
| octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
| bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
| octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| bit offset | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 |
| octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
| bit offset | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 |
| octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
| bit offset | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 |
| octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
| bit offset | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 |
| octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
| bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
| octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
| bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
| octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
| bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
| octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
| bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
| octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| bit offset | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 |
| octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
| bit offset | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 |
| octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
| bit offset | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 |
| octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
| bit offset | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 |
| octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
| bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
| octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
| bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
| octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
| bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
| octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
| bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
| octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
| octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
| bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
| octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| bit offset | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 |
| octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
| bit offset | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 |
| octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
| bit offset | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 |
| octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
| bit offset | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 |
| octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
| bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
| octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
| bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
| octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
| bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
| octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
| bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
| octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
| octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
| bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
| octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
| bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
| octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
| bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
| octet | 0 | |||||||
| bit offset | 7 - 0 | |||||||
| element bit | 7 - 0 | |||||||
| octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| bit offset | 143 - 136 | 135 - 128 | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 |
| subindex | 1 | 1 | 1 | 2 | 2 | 2 | 3 | 3 |
| octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
| bit offset | 79 - 72 | 71 - 64 | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 |
| subindex | 3 | 4 | 4 | 4 | 5 | 5 | 5 | 6 |
| octet | 16 | 17 | ||||||
| bit offset | 15 - 8 | 7 - 0 | ||||||
| subindex | 6 | 6 | ||||||
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 0 | 8-bit UInteger | 0 = Default, 1 = BDC1, 2 = BDC2 | 0 | Teach-in Channel | Teach-in Channel |
| octet | 0 | |||||||
| bit offset | 7 - 0 | |||||||
| subindex | 1 | |||||||
| element bit | 7 - 0 | |||||||
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 0 | 4-bit UInteger | 0 = IDLE, 1 = SP1 SUCCESS, 4 = WAIT FOR COMMAND, 5 = BUSY, 7 = ERROR | Teach State | Teach State | ||||
| 2 | 4 | Boolean | SP1 TP1 | SP1 TP1 | |||||
| 3 | 5 | Boolean | SP1 TP2 | SP1 TP2 |
| bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| subindex | / / / / / / | / / / / / / | 3 | 2 | 1 | |||
| element bit | 3 | 2 | 1 | 0 | ||||
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 16 | 16-bit UInteger | Setpoint SP1 | Switch point | |||||
| 2 | 0 | 16-bit UInteger | Setpoint SP2 | In FGS teach, defines the second switching point. In other teach modes, SP2 is unused and must be written to 0. |
| octet | 0 | 1 | 2 | 3 | ||||
| bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
| subindex | 1 | 1 | 2 | 2 | ||||
| element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | ||||
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 24 | 8-bit UInteger | 0 = Light Operate (LO), 1 = Dark Operate (DO) | 0 | Switchpoint Logic | Set LO/DO selection | |||
| 2 | 16 | 8-bit UInteger | 1 = One-Point BGS, 128 = Two-Point static BGS, 129 = Dynamic BGS, 130 = One-Point Window (FGS), 131 = Dual Teach | 128 | BDC Mode | Defines how the binary switching information is created depending on Setpoint parameters (SP1, SP2) and the current measurement value | |||
| 3 | 0 | 16-bit UInteger | 0 | Hysteresis | Unused (must be written as 0) |
| octet | 0 | 1 | 2 | 3 | ||||
| bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
| subindex | 1 | 2 | 3 | 3 | ||||
| element bit | 7 - 0 | 7 - 0 | 15 - 8 | 7 - 0 | ||||
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 16 | 16-bit UInteger | Setpoint SP1 | Switch point | |||||
| 2 | 0 | 16-bit UInteger | Setpoint SP2 | In FGS teach, defines the second switching point. In other teach modes, SP2 is unused and must be written to 0. |
| octet | 0 | 1 | 2 | 3 | ||||
| bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
| subindex | 1 | 1 | 2 | 2 | ||||
| element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | ||||
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 24 | 8-bit UInteger | 0 = Light Operate (LO), 1 = Dark Operate (DO) | 0 | Switchpoint Logic | Set LO/DO selection | |||
| 2 | 16 | 8-bit UInteger | 1 = One-Point BGS, 128 = Two-Point static BGS, 129 = Dynamic BGS, 130 = One-Point Window (FGS), 131 = Dual Teach | 128 | BDC Mode | Defines how the binary switching information is created depending on Setpoint parameters (SP1, SP2) and the current measurement value | |||
| 3 | 0 | 16-bit UInteger | 0 | Hysteresis | Unused (must be written as 0) |
| octet | 0 | 1 | 2 | 3 | ||||
| bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
| subindex | 1 | 2 | 3 | 3 | ||||
| element bit | 7 - 0 | 7 - 0 | 15 - 8 | 7 - 0 | ||||
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 0 | 8-bit UInteger | 0 = 2 ms, 1 = 5 ms, 2 = 15 ms, 3 = 25 ms, 4 = 50 ms | 3 | Response Speed | Response Speed of discrete output | |||
| 2 | 8 | 8-bit UInteger | 0 = High excess gain mode, 1 = Standard excess gain mode | 0 | Gain | User selectable gain setting. Will have no affect in 1.5 or 3 ms response speeds. | |||
| 3 | 16 | 8-bit UInteger | 0 = Independent Output, 1 = Complimentary Output, 2 = Remote Teach Input, 3 = Laser Off, 4 = Laser On, 5 = Master, 6 = Slave, 7 = Pulse Frequency Modulation | 0 | Secondary Output Function | The function of the secondary input/output channel | |||
| 4 | 24 | 8-bit UInteger | 0 = Near, 1 = Far | 0 | Zero Reference Location | Distance to use as display zero | |||
| 5 | 32 | 8-bit UInteger | 0 = Off, 1 = On | 0 | Shift Zero Reference After Teach | Whether to use the teach point as the display 0 value | |||
| 6 | 40 | 8-bit UInteger | 0 = On, 1 = On, Inverted, 2 = Off, 3 = Off, Inverted | 0 | Display Read | Display Read | |||
| 7 | 48 | 8-bit UInteger | 0 = No Lock-out, 1 = Pushbuttons Locked, 2 = Operator Lockout | 0 | Pushbutton Lockout | Pushbutton Lockout | |||
| 8 | 56 | 16-bit UInteger | 0 | IOL Filter Time | Time to average IOL process data measurement between updates. |
| octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| bit offset | 71 - 64 | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 |
| subindex | 8 | 8 | 7 | 6 | 5 | 4 | 3 | 2 |
| element bit | 15 - 8 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
| octet | 8 | |||||||
| bit offset | 7 - 0 | |||||||
| subindex | 1 | |||||||
| element bit | 7 - 0 | |||||||
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 0 | 8-bit UInteger | 0 = Disabled, 1 = On-Off Delay, 2 = Oneshot, 3 = Totalizer | 0 | Delay Mode | Delay Mode selection | |||
| 2 | 8 | 32-bit UInteger | 0..90000 | 0 | Delay Timer 1 | On delay, oneshot time or totalizer counts. | |||
| 3 | 40 | 32-bit UInteger | 0..90000 | 0 | Delay Time 2 | Off delay time or totalizer time. In oneshot mode, this parameter must be written as 0. In totalizer mode, this parameter has a minimum value of 1 ms in the 1.5 and 3 ms response speeds and 10 ms in other response speeds. | |||
| 4 | 72 | 8-bit UInteger | 0 = Auto, 1 = User Selected | 0 | Teach Offset Mode | Select whether to use automatic or fixed offset. Supported for BGS or FGS mode only. Other modes require this to be written to Auto. | |||
| 5 | 80 | 16-bit Integer | 0 | User Teach Offset | The user selected teach offset. In FGS or BGS mode this value can be either positive or negative. In BGS mode, this must be set to 0 if the Teach Offset Mode is set to Auto. In all other teach modes this value must be written as 0 | ||||
| 6 | 96 | 16-bit Integer | 0 | FGS User Window Size | In FGS mode this will set the size of the window for a teach (the window size will be +/- x mm, where x is the value written). If Teach Offset Mode is set to Auto, this value must be written as 0. In all other teach modes this value must be set to 0. | ||||
| 7 | 112 | 8-bit UInteger | 0 = On, 1 = Off, 2 = High Speed | 0 | BDC Auto-Thresholding | Set the auto-thresholding mode (dual teach mode only) |
| octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| bit offset | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 | 63 - 56 |
| subindex | 7 | 6 | 6 | 5 | 5 | 4 | 3 | 3 |
| element bit | 7 - 0 | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | 7 - 0 | 31 - 24 | 23 - 16 |
| octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | |
| bit offset | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | |
| subindex | 3 | 3 | 2 | 2 | 2 | 2 | 1 | |
| element bit | 15 - 8 | 7 - 0 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | 7 - 0 |
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 0 | 8-bit UInteger | 0 = Disabled, 1 = On-Off Delay, 2 = Oneshot, 3 = Totalizer | 0 | Delay Mode | Delay Mode selection | |||
| 2 | 8 | 32-bit UInteger | 0..90000 | 0 | Delay Timer 1 | On delay, oneshot time or totalizer counts. | |||
| 3 | 40 | 32-bit UInteger | 0..90000 | 0 | Delay Time 2 | Off delay time or totalizer time. In oneshot mode, this parameter must be written as 0. In totalizer mode, this parameter has a minimum value of 1 ms in the 1.5 and 3 ms response speeds and 10 ms in other response speeds. | |||
| 4 | 72 | 8-bit UInteger | 0 = Auto, 1 = User Selected | 0 | Teach Offset Mode | Select whether to use automatic or fixed offset. Supported for BGS or FGS mode only. Other modes require this to be written to Auto. | |||
| 5 | 80 | 16-bit Integer | 0 | User Teach Offset | The user selected teach offset. In FGS or BGS mode this value can be either positive or negative. In BGS mode, this must be set to 0 if the Teach Offset Mode is set to Auto. In all other teach modes this value must be written as 0 | ||||
| 6 | 96 | 16-bit Integer | 0 | FGS User Window Size | In FGS mode this will set the size of the window for a teach (the window size will be +/- x mm, where x is the value written). If Teach Offset Mode is set to Auto, this value must be written as 0. In all other teach modes this value must be set to 0. | ||||
| 7 | 112 | 8-bit UInteger | 0 = On, 1 = Off, 2 = High Speed | 0 | BDC Auto-Thresholding | Set the auto-thresholding mode (dual teach mode only) |
| octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| bit offset | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 | 63 - 56 |
| subindex | 7 | 6 | 6 | 5 | 5 | 4 | 3 | 3 |
| element bit | 7 - 0 | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | 7 - 0 | 31 - 24 | 23 - 16 |
| octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | |
| bit offset | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | |
| subindex | 3 | 3 | 2 | 2 | 2 | 2 | 1 | |
| element bit | 15 - 8 | 7 - 0 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | 7 - 0 |
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 0 | 16-bit Integer | Measurement Value | If Channel 1 is configured in dual teach mode, the percent match to the taught condition. In other modes, the measured distance. | |||||
| 2 | 16 | 64-bit Integer | Excess Gain Percent | Excess gain expressed as a percentage of minimum signal | |||||
| 3 | 80 | 8-bit UInteger | 0 = No target exists, 1 = Marginal or multiple peaks, 2 = Stable | Stability | Stability state | ||||
| 4 | 88 | 8-bit UInteger | 0 = Multiple peaks not present, 1 = Multiple peaks present | Multiple Peak State | Whether the sensor is detecting multiple peaks in the reflection | ||||
| 5 | 96 | 8-bit UInteger | 0 = Not present, 1 = Laser fault present | Laser Fault Status | Whether the laser drive has been shut down due to a safety fault. | ||||
| 6 | 104 | 16-bit UInteger | BDC1 Totalizer Counts | Number of totalizer edges seen on BDC1. | |||||
| 7 | 120 | 16-bit UInteger | BDC2 Totalizer Counts | Number of totalizer edges seen on BDC2. |
| octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| bit offset | 135 - 128 | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 |
| subindex | 7 | 7 | 6 | 6 | 5 | 4 | 3 | 2 |
| element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 63 - 56 |
| octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
| bit offset | 71 - 64 | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 |
| subindex | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 1 |
| element bit | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | 15 - 8 |
| octet | 16 | |||||||
| bit offset | 7 - 0 | |||||||
| subindex | 1 | |||||||
| element bit | 7 - 0 | |||||||
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 0 | 16-bit Integer | Number of Samples | Number of samples present in Sum and Sum-Squared | |||||
| 2 | 16 | 32-bit Integer | Sum | Sum of Signals in Counts | |||||
| 3 | 48 | 64-bit Integer | Sum Squared | Sum of Signals Squared in Counts | |||||
| 4 | 112 | 16-bit Integer | Min | Minimal signal measured since last read | |||||
| 5 | 128 | 16-bit Integer | Max | Maximum signal measured since last read |
| octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| bit offset | 719 - 712 | 711 - 704 | 703 - 696 | 695 - 688 | 687 - 680 | 679 - 672 | 671 - 664 | 663 - 656 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
| octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
| bit offset | 655 - 648 | 647 - 640 | 639 - 632 | 631 - 624 | 623 - 616 | 615 - 608 | 607 - 600 | 599 - 592 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
| octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
| bit offset | 591 - 584 | 583 - 576 | 575 - 568 | 567 - 560 | 559 - 552 | 551 - 544 | 543 - 536 | 535 - 528 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
| octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
| bit offset | 527 - 520 | 519 - 512 | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 | 479 - 472 | 471 - 464 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
| octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
| bit offset | 463 - 456 | 455 - 448 | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 | 415 - 408 | 407 - 400 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
| octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
| bit offset | 399 - 392 | 391 - 384 | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
| octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
| bit offset | 335 - 328 | 327 - 320 | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
| octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
| bit offset | 271 - 264 | 263 - 256 | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
| octet | 64 | 65 | 66 | 67 | 68 | 69 | 70 | 71 |
| bit offset | 207 - 200 | 199 - 192 | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
| octet | 72 | 73 | 74 | 75 | 76 | 77 | 78 | 79 |
| bit offset | 143 - 136 | 135 - 128 | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 |
| subindex | 5 | 5 | 4 | 4 | 3 | 3 | 3 | 3 |
| element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 |
| octet | 80 | 81 | 82 | 83 | 84 | 85 | 86 | 87 |
| bit offset | 79 - 72 | 71 - 64 | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 |
| subindex | 3 | 3 | 3 | 3 | 2 | 2 | 2 | 2 |
| element bit | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
| octet | 88 | 89 | ||||||
| bit offset | 15 - 8 | 7 - 0 | ||||||
| subindex | 1 | 1 | ||||||
| element bit | 15 - 8 | 7 - 0 | ||||||
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 0 | 32-bit UInteger | Run counter | Run counter |
| octet | 0 | 1 | 2 | 3 | ||||
| bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
| subindex | 1 | 1 | 1 | 1 | ||||
| element bit | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 0 | 32-bit UInteger | Run counter | Run counter |
| octet | 0 | 1 | 2 | 3 | ||||
| bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
| subindex | 1 | 1 | 1 | 1 | ||||
| element bit | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 0 | 16-bit UInteger | 10..45000 | 100 | Near Frequency | The frequency corresponding to a target at the near limit of the sensing range. | |||
| 2 | 16 | 16-bit UInteger | 10..45000 | 600 | Far Frequency | The frequency corresponding to a target at the far limit of the sensing range. |
| octet | 0 | 1 | 2 | 3 | ||||
| bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
| subindex | 2 | 2 | 1 | 1 | ||||
| element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | ||||
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 0 | 5-octet String US_ASCII | Display string | String currently being shown on the LED display. |
| octet | 0 | 1 | 2 | 3 | 4 | |||
| bit offset | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | |||
| subindex | 1 | 1 | 1 | 1 | 1 | |||
| Code | Type | Name | Description |
|---|---|---|---|
| 25376 (0x6320) | Error | Parameter error | Check data sheet and values |
| 36096 (0x8d00) | Error | Laser Fault Event | Indicate that the laser drive has been shut down due to a safety fault. |
| Identification Menu |
|---|
| V_VendorName |
| V_VendorText |
| V_ProductName |
| V_ProductID |
| V_ProductText |
| V_ApplicationSpecificTag |
| Observation Menu |
|---|
| V_ProcessDataInput |
| Identification Menu |
|---|
| V_VendorName |
| V_VendorText |
| V_ProductName |
| V_ProductID |
| V_ProductText |
| V_SerialNumber |
| V_FirmwareRevision |
| V_ApplicationSpecificTag |
| Parameter Menu |
|---|
| V_DeviceAccessLocks |
| V_TeachChannel |
| V_BDC1_Setpoints.Setpoint SP1 * 0.1 mm |
| V_BDC1_Setpoints.Setpoint SP2 * 0.1 mm |
| V_BDC1_Configuration |
| V_BDC1_Vendor_Specific_Configuration.Delay Mode |
| V_BDC1_Vendor_Specific_Configuration.Delay Timer 1 ms |
| V_BDC1_Vendor_Specific_Configuration.Delay Time 2 ms |
| V_BDC1_Vendor_Specific_Configuration.Teach Offset Mode |
| V_BDC1_Vendor_Specific_Configuration.User Teach Offset * 0.1 mm |
| V_BDC1_Vendor_Specific_Configuration.FGS User Window Size * 0.1 mm |
| V_BDC1_Vendor_Specific_Configuration.BDC Auto-Thresholding |
| V_BDC2_Setpoints.Setpoint SP1 * 0.1 mm |
| V_BDC2_Setpoints.Setpoint SP2 * 0.1 mm |
| V_BDC2_Configuration |
| V_BDC2_Vendor_Specific_Configuration.Delay Mode |
| V_BDC2_Vendor_Specific_Configuration.Delay Timer 1 ms |
| V_BDC2_Vendor_Specific_Configuration.Delay Time 2 ms |
| V_BDC2_Vendor_Specific_Configuration.Teach Offset Mode |
| V_BDC2_Vendor_Specific_Configuration.User Teach Offset * 0.1 mm |
| V_BDC2_Vendor_Specific_Configuration.FGS User Window Size * 0.1 mm |
| V_BDC2_Vendor_Specific_Configuration.BDC Auto-Thresholding |
| V_Configuration.Response Speed |
| V_Configuration.Gain |
| V_Configuration.Secondary Output Function |
| V_Configuration.Zero Reference Location |
| V_Configuration.Shift Zero Reference After Teach |
| V_Configuration.Display Read |
| V_Configuration.Pushbutton Lockout |
| V_Configuration.IOL Filter Time ms |
| V_PulseFrequencyConfiguration.Near Frequency Hz |
| V_PulseFrequencyConfiguration.Far Frequency Hz |
| V_SystemCommand, Button:=65 |
| V_SystemCommand, Button:=130 |
| V_SystemCommand, Button:=67 |
| V_SystemCommand, Button:=68 |
| V_SystemCommand, Button:=71 |
| V_SystemCommand, Button:=72 |
| V_SystemCommand, Button:=79 |
| V_SystemCommand, Button:=160 |
| V_SystemCommand, Button:=161 |
| V_SystemCommand, Button:=162 |
| V_SystemCommand, Button:=163 |
| Observation Menu |
|---|
| V_ProcessDataInput |
| Diagnosis Menu |
|---|
| V_ProcessDataInput.1 |
| V_ProcessDataInput.2 |
| V_ProcessDataInput.3 |
| V_ProcessDataInput.4 * 0.1 mm |
| V_AllTimeRunTime.Run counter * 0.25 h |
| V_ResetableRunTime.Run counter * 0.25 h |
| V_TeachStatus |
| V_Statistics |
| V_Status.Measurement Value * 0.1 mm |
| V_Status.Excess Gain Percent % |
| V_Status.Stability |
| V_Status.Multiple Peak State |
| V_Status.Laser Fault Status |
| V_Status.BDC1 Totalizer Counts |
| V_Status.BDC2 Totalizer Counts |
| V_DisplayString |
| Identification Menu |
|---|
| V_VendorName |
| V_VendorText |
| V_ProductName |
| V_ProductID |
| V_ProductText |
| V_SerialNumber |
| V_FirmwareRevision |
| V_ApplicationSpecificTag |
| Parameter Menu |
|---|
| V_DeviceAccessLocks |
| V_TeachChannel |
| V_BDC1_Setpoints.Setpoint SP1 * 0.1 mm |
| V_BDC1_Setpoints.Setpoint SP2 * 0.1 mm |
| V_BDC1_Configuration |
| V_BDC1_Vendor_Specific_Configuration.Delay Mode |
| V_BDC1_Vendor_Specific_Configuration.Delay Timer 1 ms |
| V_BDC1_Vendor_Specific_Configuration.Delay Time 2 ms |
| V_BDC1_Vendor_Specific_Configuration.Teach Offset Mode |
| V_BDC1_Vendor_Specific_Configuration.User Teach Offset * 0.1 mm |
| V_BDC1_Vendor_Specific_Configuration.FGS User Window Size * 0.1 mm |
| V_BDC1_Vendor_Specific_Configuration.BDC Auto-Thresholding |
| V_BDC2_Setpoints.Setpoint SP1 * 0.1 mm |
| V_BDC2_Setpoints.Setpoint SP2 * 0.1 mm |
| V_BDC2_Configuration |
| V_BDC2_Vendor_Specific_Configuration.Delay Mode |
| V_BDC2_Vendor_Specific_Configuration.Delay Timer 1 ms |
| V_BDC2_Vendor_Specific_Configuration.Delay Time 2 ms |
| V_BDC2_Vendor_Specific_Configuration.Teach Offset Mode |
| V_BDC2_Vendor_Specific_Configuration.User Teach Offset * 0.1 mm |
| V_BDC2_Vendor_Specific_Configuration.FGS User Window Size * 0.1 mm |
| V_BDC2_Vendor_Specific_Configuration.BDC Auto-Thresholding |
| V_Configuration.Response Speed |
| V_Configuration.Gain |
| V_Configuration.Secondary Output Function |
| V_Configuration.Zero Reference Location |
| V_Configuration.Shift Zero Reference After Teach |
| V_Configuration.Display Read |
| V_Configuration.Pushbutton Lockout |
| V_Configuration.IOL Filter Time ms |
| V_PulseFrequencyConfiguration.Near Frequency Hz |
| V_PulseFrequencyConfiguration.Far Frequency Hz |
| V_SystemCommand, Button:=65 |
| V_SystemCommand, Button:=130 |
| V_SystemCommand, Button:=67 |
| V_SystemCommand, Button:=68 |
| V_SystemCommand, Button:=71 |
| V_SystemCommand, Button:=72 |
| V_SystemCommand, Button:=79 |
| V_SystemCommand, Button:=160 |
| V_SystemCommand, Button:=161 |
| V_SystemCommand, Button:=162 |
| V_SystemCommand, Button:=163 |
| Observation Menu |
|---|
| V_ProcessDataInput |
| Diagnosis Menu |
|---|
| V_ProcessDataInput.1 |
| V_ProcessDataInput.2 |
| V_ProcessDataInput.3 |
| V_ProcessDataInput.4 * 0.1 mm |
| V_AllTimeRunTime.Run counter * 0.25 h |
| V_ResetableRunTime.Run counter * 0.25 h |
| V_TeachStatus |
| V_Statistics |
| V_Status.Measurement Value * 0.1 mm |
| V_Status.Excess Gain Percent % |
| V_Status.Stability |
| V_Status.Multiple Peak State |
| V_Status.Laser Fault Status |
| V_Status.BDC1 Totalizer Counts |
| V_Status.BDC2 Totalizer Counts |
| V_DisplayString |
Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.1.