Product  B25-K6LP-Q5

Photoelectric sensor

Retroreflective Sensor

With Wide Light Beam

Order number: 3816999
  • Protection class IP67/IP69
  • 200-mm PVC cable with M12 × 1 male, 4-pin
  • Range up to 2 m with reflector BRT-92X92CB
  • Extra-wide light beam
  • Operating voltage: 10...30 VDC
  • 1 × switching output, PNP/NPN IO-Link
  • 1 × switching output, dark operation PNP
#

Technical Data

Design Rectangular
Output function 1 × PNP
Communication protocol IO-Link
Electrical connection Cable with connector, M12 × 1
Cable length 0.20  m
Housing material Plastic, PC PBT
Ambient temperature -40…+60 °C
Protection class IP67/IP69

Select Country

Turck worldwide

to top