Product  BC15-M30-IOL

Capacitive sensor

Order number: 100050173
  • M30 x 1.5 threaded barrel
  • Brass alloy, CuZn40Pb2F51
  • Digital potentiometer
  • Three different teach functions
  • Can be parameterized via IOL
  • Two switching outputs, can be parameterized independently
  • Highly visible LED
#

Technical Data

Function Level detection, For dry granules, For highly viscous media, Continuous level measurement
Design Threaded barrel
Output function NO/NC programmable, PNP/NPN
Communication protocol IO-Link
Electrical connection Stranded wires, Open end
Housing material Metal/plastic, CuZn
Ambient temperature -40…+105 °C
Protection class IP67

Select Country

Turck worldwide

to top