Easy commissioning with smart functions: Turck's capacitive sensors of the BC/UC generation

Next Generation Capacitive Sensors

11/25 – Turck's capacitive IP67 sensors of the BC/UC series combine conventional operation with digital intelligence and additional data for condition monitoring

Mülheim, July 24, 2025

With the new BC/UC series, Turck is expanding its portfolio of capacitive sensors to meet the increasing demands for flexibility, cost efficiency and digital integration. The sensors with IP67 protection are gradually replacing existing product lines and offer cost benefits for users, particularly in high-volume applications, thanks to their platform-based development concept. The digital potentiometer with an RGB LED offers technical benefits, combining the tried-and-tested switching point adjustment using a screwdriver with direct visual feedback on the switching point – without the mechanical wear and tear or leakage risk of conventional potentiometers.

Turck will initially offer sensors with diameters of 18 and 30 mm in metal and plastic housings. The latter can be used for both flush and non-flush installation – with just one device type. The integration of IO-Link and Turck's Automation Suite (TAS) enables simple parameterization, diagnostics and commissioning. The TAS "Teach Monitor" enables sensors to be efficiently set up using different teach methods (e.g. Dynamic Teach) and parameters can be transferred to other devices – ideal for series applications.

Besides conventional object detection, the sensors are suitable for detecting solids such as granulates and powders as well as liquids – even with difficult media such as foam or adhering substances. Other features include extended switching distances, laser-engraved housings with QR code and various connection options.

Select Country

Turck worldwide

to top