TURCK's decentralized roller motor controller TBEN-LLH-4RMC is available for Interroll, MTA, and MPC motors

IP67 CAN Roller Motor Control with IO-Link Master

TURCK expands the TBEN-LL-4RMC series with variants featuring IO-Link and 24/48 V option

The TBEN-LL-4RMC series from TURCK controls up to four CANopen-based motors directly in the field. In addition to Interroll motors, the robust IP67 module also supports drive rollers from MTA and MPC. The new variants feature IO-Link master ports for integrating smart sensor technology and enable connection via standard M12 L-pinning. This allows conveyor systems to be automated in a modular fashion without a control cabinet.

Your Benefits

•    Flexible integration thanks to IO-Link and standard pinning
•    Decentralized IP67 control enables automation without a control cabinet
•    Easy implementation of ZPA and conveyor logic
•    High availability thanks to robust housing

Decentralized logic for simple, zero pressure conveying

The TBEN-LL-4RMC modules combine motor control, digital I/Os, and IO-Link in a robust IP67 housing. Users benefit from multi-protocol Ethernet and programming-free ARGEE logic for decentralized control systems. The 24 or 48 V power supply increases flexibility and supports the trend toward energy-efficient drives. Preprogrammed logic facilitates the implementation of zero pressure accumulation and other conveyor strategies.

Connection of 24 V or 48 V motors

The module supports the trend toward 48 V drives in intralogistics, material flow, and production logistics. The technology allows for smaller cable cross-sections and longer cable lengths, which improves the efficiency and cost balance of the power supply. The new IO-Link variants enable the integration of signal lights, pressure sensors, or other intelligent devices. TURCK offers the controllers in four variants: TBEN-LLH-4RMC, TBEN-LL-4RMC, TBEN-LLH-4RMC-2IOL, and TBEN-LL-4RMC-2IOL. 


INDUSTRIES

  • Logistics
  • Intralogistics
  • Conveyor technology in all manufacturing industries

KEY FUNCTIONS

  • Control of roller motors with CAN interface directly in the field (IP67) – Interroll EC5000 BI, MTA, MPC
  • Ready-made application examples available for free use
  • Operation of 24 or 48 V motors
  • 4 CAN ports 
  • 4 universal digital I/Os

RELATED CONTENT

At a Glance: Digital Conveyor Lines

Modularization and digitization increase flexibility, scalability and availability of your conveyor technology. Learn more!


Case Study: Efficient Solution for the Digitalization of Conveyor Technology

With the " Conveyor Control Unit" for the control of CAN roller motors, intralogistics specialist SSI SCHÄFER digitizes its conveyor lines – the technology behind it comes from TURCK


PRODUCT DATA

All Details about the TBEN-LLH-4RMC and its variants

Approvals, data sheets, technical specifications, instructions, certificates, CAD data, and more


Select Country

Turck worldwide

to top