Product PSM24-N.1
excom I/O System
Power Supply Module, 24 VDC, Non-Ex
Order number: 100026211- DC power supply module, supplies a module rack in the non-Ex area
- Switch on/de-energize using the provided locking clip PSM24-LC
- The knurled screw must be removed from the module rack!

General data
| EAN | 4047101536751 |
| eCl@ss-Code (V5.1.4): | 27250311 -/- Power supply (decentralized periphery) |
| Customs tariff number | 85044083900 |
| Country of origin | DE |
| Weight | 164 g |
Technical Data
| Electrical connection | Via module rack |
| Housing material | Plastic |
| Ambient temperature | -40…+70 °C |
| Protection class | IP20 |
| Approvals | ATEX, cFMus, cFM, IECEx, CE |
Data Sheets
| German | 51 KB |
| English | 50 KB |
| French | 50 KB |
| Spanish | 49 KB |
| Czech | 50 KB |
| Dutch | 50 KB |
| Romanian | 50 KB |
| Russian | 55 KB |
| Polish | 51 KB |
| Chinese | 76 KB |
| Turkish | 50 KB |
Approval
| TÜV 21 ATEX 8643 X | 814 KB |
| IECEx TUR 21.0012X | 340 KB |
| EC declaration of conformity | 112 KB |
| FM23US0051X | 939 KB |
| FM23CA0037X | 974 KB |
| JPEX | 244 KB |
CAD File
Manual
Product Catalog
Product Overview
| Modular I/O Systems and Compact I/O Modules in IP20 and IP67 | 1559 KB |
| Products and Solutions for Efficient Automation | 2173 KB |
| excom I/O system | 6454 KB |