Product  BI7-Q08-VP6X2-V1141

Inductive Sensor

With Increased Switching Distance

Order number: 1600902
    • Rectangular, height 8 mm
    • Active face on top
    • Metal, Zamak, nickel-plated
    • Large sensing range
    • DC 4-wire, 10…30 VDC
    • Changeover contact, PNP output
    • Male connector M8 × 1/Ø 8 mm
#

General data

EAN 4047101146455
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin PL
Weight 17 g

Technical Data

Mounting conditions Flush
Construction size 32 x 20 x 8 mm
Housing material Metal, Zamak, Nickel Plated
Ambient temperature -25…+70 °C
Protection class IP68

Please confirm the format

Mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top