Product IMX12-DI03-1S-2R-SPR/24VDC
Isolating switching amplifier
1-channel
Order number: 7580009- Relay output (changeover)
- Alarm output (changeover)
- Switchable: Alarm output or signal doubling
- Output mode adjustable (NO/NC mode)
- Input circuits monitored for wire-break/short-circuit (ON/OFF switchable)
- Complete galvanic isolation
- Input reverse-polarity protected
- Removable screw terminals
- Power bridge (connector incl. in delivery)
- ATEX, IECEx, NEPSI, cUL, cFM, INMETRO, Kosha, TIIS
- Use in Zone 2
- SIL 2

General data
| EAN | 4047101310436 |
| eCl@ss-Code (V5.1.4): | 27210121 -/- Isolating switching amplifier |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 167 g |
Technical Data
| Signal type | Digital input |
| Device type | Isolating switching amplifier |
| Ex version | yes |
| Approvals | ATEX, IECEx, NEPSI, KOSHA, TR CU |
| Functional safety (SIL/PL) | SIL2 |
| Nominal voltage | Power bridge 24 VDC |
| Number of channels | 1 |
| Digital output | Relay output |
| Connection variant | Power bridge with collective fault signal |
| Electrical connection | Removable screw terminals, 2-pin |
| Protection class | IP20 |
| Product series | IM(X)12 |
Data Sheets
| German | 99 KB |
| English | 100 KB |
| French | 100 KB |
| Spanish | 99 KB |
| Czech | 100 KB |
| Dutch | 100 KB |
| Romanian | 99 KB |
| Russian | 118 KB |
| Polish | 100 KB |
| Chinese | 105 KB |
| Turkish | 100 KB |