Product  LG10A65NIQ

Photoelectric Sensor

Laser Measuring System

Order number: 3054093

Alternative order number : 54093

    • Cable with male end M12 × 1, 8-pin, 0.15 m
    • Measuring range 75…125 mm
    • Focal point at 180 mm
    • Operating voltage 12…30 VDC
    • Analog output 4…20 mA
    • Indication of signal intensity
    • Alarm output
    • Slow, medium and fast operation mode adjustable
#

General data

EAN 662488540937
eCl@ss-Code (V5.1.4): 27270801 -/- Optical distance sensor
Customs tariff number 85365019000
Country of origin US
Weight 281 g

Technical Data

Cable length 0.150  m
Construction size 82.3 x 20.2 x 55.3 mm
Housing material Metal, Zinc Alloy Die-Cast, Black-finished
Ambient temperature -10…+50 °C
Protection class IP67

Select Country

Turck worldwide

to top