Product BL20-2DO-R-CO
BL20 electronic module
Relay Module, 2 Complementary Contacts
Order number: 6827030- Fieldbus and connection technology independent
- Protection class IP20
- LEDs indicate status and diagnostic
- Electronics galvanically separated from the field level via optocouplers
- 2 channels as changeover contacts

General data
| EAN | 4047101137736 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85389091890 |
| Country of origin | DE |
| Weight | 43 g |
Technical Data
| Number of channels | 2, complementary contacts, galvanically isolated |
| Construction size | 74.1 x 12.6 x 55.4 mm |
| Ambient temperature | 0…+55 °C |
| Protection class | IP20 |
Data Sheets
| German | 91 KB |
| English | 90 KB |
| French | 91 KB |
| Spanish | 90 KB |
| Czech | 90 KB |
| Dutch | 90 KB |
| Romanian | 91 KB |
| Russian | 86 KB |
| Polish | 91 KB |
| Chinese | 105 KB |
| Turkish | 91 KB |
Approval
| FM07 ATEX 0040X | 739 KB |
| IECEx FME 07.0004X | 251 KB |
| FM Class 1 Div. 2 US | 178 KB |
| FM Class 1 Div. 2 Canada | 179 KB |
| EU Declaration of Conformity | 136 KB |