Product IM12-TI02-2TCURTDR-2I-CPR/24VDC
Temperature measuring amplifier
2-channel
Order number: 7580529- Input circuits monitored for wire break and short circuit
- Parameterized via PC
- Complete galvanic isolation
- Removable screw terminals
- Connector for power bridge incl. in delivery
- ATEX use in Zone 2, cUL
- SIL 2

General data
| EAN | 4047101421354 |
| eCl@ss-Code (V5.1.4): | 27200206 -/- Transducer (temperature) |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 1 g |
Technical Data
| Device type | Temperature measuring amplifier |
| Electrical connection | Removable screw terminals, 2-pin |
| Housing material | Plastic, Polycarbonate/ABS |
| Ambient temperature | -25…+70 °C |
| Protection class | IP20 |
Data Sheets
| German | 47 KB |
| English | 46 KB |
| French | 47 KB |
| Spanish | 46 KB |
| Czech | 47 KB |
| Dutch | 46 KB |
| Romanian | 47 KB |
| Russian | 51 KB |
| Polish | 47 KB |
| Chinese | 73 KB |
| Turkish | 47 KB |