Product  T18RW3R

Photoelectric Sensor

Opposed Mode Sensor (Receiver)

Order number: 3033407

Alternative order number : 33407

    • Cable, 2 m
    • Protection class IP67
    • Ambient temperature: -40…+70 °C
    • Selectable light/dark operation or light operation with alarm function
#

General data

EAN 662488334079
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85365080000
Country of origin US
Weight 156 g

Technical Data

Cable length 2.0  m
Construction size 30 x 30 x 41.5 mm
Housing diameter Ø  18  mm
Housing material Plastic, Thermoplastic material
Ambient temperature -40…+70 °C
Protection class IP67/IP69

Select Country

Turck worldwide

to top