Product  BIM-M12E-Y1X-H1141

Magnetic Field Sensor

Magnetic-inductive Proximity Sensor

Order number: 1074003
    • Threaded barrel, M12 x 1
    • Chrome-plated brass
    • Rated operating distance 90 mm with DMR31-15-5 magnet
    • DC 2-wire, nom. 8.2 VDC
    • Output acc. to EN 60947-5-6 (NAMUR)
    • M12 × 1 connector
    • ATEX category II 1 G, Ex zone 0
    • ATEX category II 1 D, Ex zone 20
    • SIL2 (Low Demand Mode) acc. to IEC 61508, PL c acc. to ISO 13849-1 with HFT0
    • SIL3 (All Demand Mode) acc. to IEC 61508, PL e acc. to ISO 13849-1 with redundant configuration HFT1
#

General data

EAN 4047101064810
eCl@ss-Code (V5.1.4): 27270104 -/- Magnetic inductive proximity switch
Customs tariff number 85365019000
Country of origin PL
Weight 44 g

Technical Data

Electrical connection Connector
Protection class IP67

Please confirm the format

Mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top