Product QS18VN6LV W/10-12499
Photoelectric Sensor
Retroreflective Sensor
Order number: 3012499Alternative order number : 12499
- Cable, PVC, 3 m
- Protection class IP67
- LED all-round visible
- Sensitivity adjusted via potentiometer
- Operating voltage: 10…30 VDC
- NPN switching output, changeover
- Approvals: CE, cURus

General data
| EAN | 662488124991 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 110 g |
Technical Data
| Electrical connection | Cable |
| Protection class | IP67 |

