Product  BI10R-Q14-AN6X2-H1141

Inductive Sensor

Ring Sensor

Order number: 1407120
    • Rectangular, height 14 mm
    • Plastic, PBT‐GF30‐V0
    • Static output behaviour
    • Output pulse length min. 100 ms
    • DC 3-wire, 10…30 VDC
    • NO contact, NPN output
    • M12 x 1 male connector
#

General data

EAN 4047101068917
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin DE
Weight 41 g

Technical Data

Ambient temperature -25…+70 °C
Protection class IP67

Please confirm the format

Mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top