Product  DWE-1250-70-190-IOL32B-H1141

Draw-Wire

Order number: 100049348
    • Compact, highly dynamic draw-wire sensor
    • With permanently installed IO-Link encoder from the REM-190 product series
    • Measuring principle: magnetic
    • Sensor protection class IP65
    • ‐20…+85 °C
    • 18…30 VDC
    • M12 × 1 connector, 4-pin
#

General data

EAN 4047101658866
eCl@ss-Code (V5.1.4): 27270790 -/- Sensor for length, path (not classified)
Customs tariff number 90318020000
Country of origin DE
Weight 330 g

Technical Data

Electrical connection Connector
Protection class IP65

Select Country

Turck worldwide

to top