Product  TL50BLB1GYRAOSIQ

LED Signal Light

Tower Light

Order number: 3091510

Alternative order number : 91510

    • Black plastic housing
    • Protection class IP67
    • EMI and RFI immune
    • Colors: Blue rotating (COL 1) / Green (COL 2) / Yellow (COL 3) / Red (COL 4)
    • Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
    • Beeper: Omnidirectional, sealed, continuous tone with adjustable intensity max. 95 dB
#

General data

EAN 662488915100
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 297 g

Technical Data

Electrical connection Connector
Protection class IP67

Select Country

Turck worldwide

to top