Product  NI3-EH6.5K-AP6X-V1131

Inductive Sensor

Order number: 4610220
    • Smooth barrel, Ø 6.5 mm
    • Stainless steel, 1.4305 (AISI 303)
    • DC 3-wire, 10…30 VDC
    • NO contact, PNP output
    • M8 x 1 male connector
#

General data

EAN 4047101155143
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin LK
Weight 7 g

Technical Data

Protection class IP67

Please confirm the format

Mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top