Product  Q240RA-EU-AF2LQ

Radar Sensor

With Switching Outputs

Order number: 3801992

Alternative order number : 801992

    • M12 × 1 male, 5-pin
    • Protection class IP67
    • FMCW radar (frequency-modulated continuous wave radar), detects stationary and moving objects
    • Approved for Europe (incl. UK), Australia, New Zealand, Japan and China
    • Max. range 100 m
    • Configuration via DIP switch
    • Operating voltage 12…30 VDC
    • 2 PNP/NPN switching outputs
#

General data

EAN 662488013615
eCl@ss-Code (V5.1.4): 27279090 -/- Sensor technology (not classified)
Customs tariff number 85261000900
Country of origin US
Weight 1071 g

Technical Data

Protection class IP67

Select Country

Turck worldwide

to top