Product  PVD225 W/30'

Pick-to-Light

Placement Sensor

Light Grid

Order number: 3074765

Alternative order number : 74765

    • 8-beam system, beam spacing 28.6 mm
    • Scan field 240 mm
    • Range max. 2 m with reflector and max. 400 mm in diffuse mode
    • Protection class IP62
    • Cable 9m
    • Job light: green
    • Mispick: red
    • Operating voltage 12…30 VDC
    • Non-actuated current consumption: < 20 mA, < 70 mA with activated job light
    • DIP switches for adjustment of PNP/NPN switching output, NO/NC output and work light
    • SMBPVA1 mounting bracket kit included in delivery
    • No reflector tape included
#

General data

EAN 662488747657
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85365019000
Country of origin US
Weight 544 g

Technical Data

Cable length 9.0  m
Construction size 266.4 x 30 x 15 mm
Housing material Metal, AL, Black
Ambient temperature 0…+50 °C
Protection class IP62

Select Country

Turck worldwide

to top