Product  PS100R-508-2UPN8X-H1141

Pressure Transmitter (Rotatable)

2 PNP/NPN Transistor Switching Outputs

Order number: 6832717
    • Housing is rotatable after plugging the process connection
    • Reading of adjusted values without tool
    • Recessed pushbutton and keylock for secure programming
    • Permanent indication of pressure (bar, psi, kPa, MPa, misc)
    • Peak pressure memory
    • Pressure range 0…100 bar rel.
#

General data

EAN 4047101240061
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin DE
Weight 1 g

Technical Data

Protection class IP67/IP69K

Please confirm the format

Mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top