Product  RK4.217T-2-RS4.217T/TS7198

Thermocouple Cable, Type K

Extension Cable

Order number: 100033104
    • M12 female connector, straight, 2-pin
    • Shielding: Foil with drain wire, not applied to the connectors
    • M12 male connector, straight, 2-pin
    • Jacket material: TPE
    • Jacket color: green
    • Protection class IP67
#

General data

EAN 4047101583120
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin IT
Weight 49 g

Technical Data

Application Signal
Design Extension Cable
Connector A Female, M12 × 1, Straight, A-coded
Number of pins 4
Connector body Plastic, TPE
Coupling nut/screw Brass, CuZn, Nickel-plated
Connector B Male, M12 × 1, Straight, A-coded
Number of Pins 4
Connector body Plastic, TPE
Coupling nut/retaining screw Brass, CuZn, Nickel-plated
Voltage 250 V
Current 4 A
Cable length 2.0 m
Cable jacket TPE, Green
Number of Conductors 2
Protection class IP67
Special features Shielded

Select Country

Turck worldwide

to top