Product RFID-STARTERKIT
RFID Starter Kit HF
Machen Sie sich mit den Vorteilen von RFID vertraut
Order number: 100049865- Complete set including interface, HF read/write heads, tags, extension cables, power supply
- Turck offers this RFID starter kit to help you familiarize yourself with the many advantages and flexible adaptation options provided by our HF RFID system.
- By connecting to a PC, devices can be configured and easily commissioned via the TAS (Turck Automation Suite) IIoT platform without installing any software.
- Learn about the advantages of our RFID system and discover the many ways to make your production and logistics processes more efficient.

General data
EAN | 4047101666847 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 85369095000 |
Country of origin | DE |
Weight | 2680 g |
Technical Data
Technology | HF RFID |