Product RKP46PTA-1.5-RSP46PTA/TXL
Supply Cable - M12 Power
Extension Cable
Order number: 100038867- M12 female connector, T-coded, straight, 4-pin
- M12 male connector, T-coded, straight, 4-pin
- Jacket material: PUR
- Jacket color: black
- Highly resistant to oils, coolants, lubricants and emulsions
- Suitable for drag chain use
- Resistant to vibrations and shocks
- Flame retardant
- Halogen free
- Norms: CE, UKCA and RoHS
- Protection class: IP65, IP67, IP68
- Cable length: 1.5 m

General data
| EAN | 4047101595666 |
| eCl@ss-Code (V5.1.4): | 27230209 -/- Current supply, voltage |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 1 g |

