Product  TP-MZ-003

Accessories

Pipe Holder

Order number: 9910512
    • Tube holder for mounting temperature sensors
    • Sensor diameter 3 mm
    • Brass
#

General data

EAN 4047101543674
eCl@ss-Code (V5.1.4): 27230211 -/- Accessories, mechanical
Customs tariff number 90268020000
Country of origin IT
Weight 12 g

Select Country

Turck worldwide

to top