Product  QS18VN6LAF250QPMA

Photoelectric Sensor

Laser Sensor, Diffuse Mode, with Adjustable Background Suppression

Order number: 3075738

Alternative order number : 75738

    • Cable with male end, M12 × 1, 4-pin, PVC, 150 mm
    • Protection class IP67
    • LED all-round visible
    • Cut-off point adjusted via potentiometer
    • Operating voltage: 10…30 VDC
    • NPN switching output, changeover
#

General data

EAN 662488757380
eCl@ss-Code (V5.1.4): 27270904 -/- Diffuse mode sensor with background suppression
Customs tariff number 85365019000
Country of origin US
Weight 68 g

Select Country

Turck worldwide

to top