Product FW-EWSPM0426-SA-P-0408
Field-Wireable Connector
Male Connector M12 × 1, Angled
Order number: 100009887- Push-in connection
- A-coding
- 4-pin
- Flammability class acc. to UL 94 V0
- Cable feedthrough: 4.0…8.0 mm
- Terminal capacity:
- 0.14…0.75 mm² (without cable end sleeve)
- 0.08…0.5 mm² (with cable end sleeve)
- Approval: cULus
- RoHS compliant
- Protection class: IP65, IP67

General data
| EAN | 4047101513417 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 23 g |

