Product Q45VR3FP
Photoelectric Sensor
Photoelectric Sensor for Plastic Fibers
Order number: 3053978Alternative order number : 53978
- Cable, PVC, 2 m
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Adapter set PFK-B for connecting plastic optical fibers are available separately
- Operating voltage: 12…250 VDC or 24…250 VAC
- Relay output, changeover (SPDT)
- Light or dark operation, adjusted via selector switch

General data
| EAN | 662488539788 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 351 g |

