Product RSSW-D9-RKSW-451-0.5M-1.5M
PROFIBUS Cable
PUR Cable Jacket
Order number: 8030192- PROFIBUS cable: 2 × 0.34 mm2
- Jacket material: PUR, color: violet
- Jacket diameter: 8.2 mm
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame retardant acc. to DIN EN 60332-2-2, VDE 0482-332-2-2, IEC 60332-2-2, CSA FT-2
- Halogen free acc. to DIN EN 50267-2-1, VDE 0482-267-2-1, IEC 60754-1
- Free from silicone, PVC and LABS
- Resistant to microbes and hydrolysis
- RoHS compliant
- UL approved
- M12 × 1 male connector, straight, reverse-keyed
- M12 × 1 female connector, straight, reverse-keyed
- SUB-D with 2 cable exits
- Cable length: 1 x 0.5, 1 x 1.5 m

General data
| EAN | 4047106011796 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 199 g |
| Network protocol | PROFIBUS-DP |

