Product  WSC WKC 572-4M

Bus Cable for CAN (DeviceNet, CANopen)

PVC Cable Jacket, Thin

Order number: U2532-104
    • Jacket material: PVC
    • Power pair: AWG 2/22
    • Data pair: AWG 2/22
    • Jacket color: gray
    • UL approval
    • M12-female, angled, A-coded
    • M12 male connector, angled, A-coded
    • Cable length: 4.0 m
#

General data

EAN 4047101024838
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin MX
Weight 290 g
Product series M12 eurofast
Network protocol DeviceNet, CANopen

Select Country

Turck worldwide

to top