Product B2N45H-QR20-2LI2X3-H1151
Inclinometer
With Analog Outputs
Order number: 100031453- Rectangular, plastic, Ultem
- Status displayed via LED
- Angle detection along two axes with ±45 ° measuring range
- High protection class IP68/IP69K
- Protected against salt spray and rapid temperature change
- 15…30 VDC
- M12 × 1 male connector, 5-pin
- Analog output 4…20 mA
- The center point of the measuring range can be adjusted using teach adaptor TX1-Q20L60
- Individual parameterization possible with USB-2-IOL-0002

General data
| EAN | 4047101578003 |
| eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
| Customs tariff number | 90318080000 |
| Country of origin | DE |
| Weight | 89 g |

