Product  Q76E-VP-ZLVC-2M

Photoelectric Sensor

Retroreflective Light Barrier

With Wide Light Beam

Order number: 3808857
    • Protection class IP67/IP69
    • 2-m PVC cable, 4-wire
    • Range up to 4 m with reflector BRT-92X92CB
    • Extra-wide light beam
    • Operating voltage: 10…30 VDC
    • Switching output, complementary contact, PNP
    • ECOLAB-certified
#

General data

EAN 662488071196
Customs tariff number 85365019000
Country of origin DE
Weight 136 g

Select Country

Turck worldwide

to top