Product WLS28-2XW430XPBQ
LED Linear Light
In the Metal Housing
Order number: 3087996Alternative order number : 87996
- ON/OFF switch
- Light beam: 430mm
- Operating voltage: 12…30 VDC
- Protection class: IP50
- Color: White
- M12 x 1 male, straight, 4-pin
- SMBWLS28RA mounting bracket included in delivery

General data
| EAN | 662488879969 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 440 g |

