Product TL70GYRT
LED Signal Light
Modular Signal Tower
Preassembled
Order number: 3092351Alternative order number : 92351
- Plastic housing, black
- EMI and RFI immune
- Protection class IP65
- Terminal
- Monochrome: White
- Switchable between permanent and flashing function
- Operating voltage: 12…30 VDC
- Inputs: PNP/NPN
- Configuration via DIP switch

General data
| EAN | 662488923518 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | CN |
| Weight | 423 g |

