Product K50L2RGBKAL1Q
LED Signal Light
Beacon with Audible Signal
Order number: 3802162Alternative order number : 802162
- LED all-round visible
- Continuous signal: 95dB
- Individually controllable
- Mechanical screw-in thread M30x1.5
- Protection class IP50
- Up to 12 predefined colors or millions of customized colors can be displayed
- Flashing function, alternation, two-colored displays and intensity check
- Male M12 x 1, 5-pin
- Operating voltage 18…30 VDC

General data
| EAN | 662488015046 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 144 g |

