Product WLB32ZC285QM
LED Linear Light
In the Metal Housing
Order number: 3092275Alternative order number : 92275
- Cascadable
- ON/OFF switch
- Operating voltage: 90…264 VAC
- Color: White

General data
| EAN | 662488922757 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 412 g |

