Product  TN-CK40-H1147

HF Read/Write Head

Order number: 7030006
    • Rectangular, height 40 mm
    • The active face (yellow) can be positioned in five different orientations
    • Plastic, PBT-GF30-V0
    • Powered and operated only via connection to BL ident interface module
    • Electrical connection only via BL ident extension cable
#

General data

EAN 4047101115000
eCl@ss-Code (V5.1.4): 27280401 -/- Identification RFID
Customs tariff number 84719000000
Country of origin DE
Weight 115 g
Network protocol Connection to RFID interface

Please confirm the format

Mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top