Product K30APTXGF2
Pick-to-Light
Placement Sensor
Capacitive Button
Order number: 3085205Alternative order number : 85205
- Protection class IP67
- Cable 2 m
- Work light: -
- Mispick: -
- Trigger light: Green
- Operating voltage 12…30 VDC
- PNP switching
- NO contact

General data
| EAN | 662488852054 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 99 g |

