Product  RKC4.5T-30/TXY3013

Actuator and Sensor Cable, PUR

Connection Cable

Order number: 6633725
    • Female M12, straight, 5-pin
    • Jacket material: PUR
    • Jacket color: yellow
    • Grip color: yellow
    • Suitable for drag chain use
    • Resistant to chemicals, UV radiation and oils
    • Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
    • Free from halogen, silicone, PVC and LABS
    • Particularly resistant to abrasion
    • Protection class: IP67, IP69K
    • Cable length: 30 m
#

General data

EAN 4047101505252
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin PL
Weight 1007 g

Select Country

Turck worldwide

to top