Product  QS18EK6RVQ

Photoelectric Sensor

Opposed Mode Sensor (Emitter/Receiver)

Order number: 3807898
    • Cable with male end, PVC, M8 × 1, 4-pin, 150 mm
    • Protection class IP67
    • LED all-round visible
    • Operating voltage: 10…30 VDC
    • 1 × PNP/NPN switching output with IO-Link communication
    • 1 × PNP/NPN switching output
    • Transmission of process value and parametrization via IO-link
#

General data

EAN 662488062736
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85365019000
Country of origin US
Weight 45.35 g

Configuration File

Configuration Software

Select Country

Turck worldwide

to top