Product WLS15CDW0360DSQP
LED Linear Light
In the Plastic Housing
Order number: 3802008Alternative order number : 802008
- Protection class IP67
- Connection: M12 × 1 cable with male connector, PVC, 150 mm, 4-pin
- Length of the illuminated area L: 286.4 mm
- Color: Cold white
- Illuminance at 0.5 m: 491 Lx
- Operating voltage: 10…15 VDC or 20…27 VDC
- Dimmable from 25 to 100 % with up to 1000 Hz over the input signal
- Cascadable

General data
| EAN | 662488013769 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054231000 |
| Country of origin | MX |
| Weight | 155 g |

