Product RK4.5T-50/S2503
RFID Cable Economy Version
Connection Cable
Order number: 7030345- 4‐wire, AWG 24/AWG 22
- Jacket material: PUR, color: black
- Free from halogen and LABS
- Shielding: aluminum foil, tinned copper wire
- Jacket diameter: 6.9 mm
- Suitable for drag chain use, oil resistant, flexible
- Cable UL Style 20549
- End open
- M12 female connector, straight, A-coded
- Cable length: 50 m

General data
| EAN | 4047106167479 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 3080 g |

