Product TNLR-Q80-H1147-EX
HF Read/Write Head
For Explosion Hazardous Areas
Order number: 7030303- Rectangular, height 40 mm
- Active face on top
- Plastic, PBT-GF30-VO
- Powered and operated only via connection to BL ident interface module
- Electrical connection only via BL ident extension cable
- ATEX category II 3 G, Ex zone 2
- ATEX category II 3 D, Ex zone 22

General data
| EAN | 4047101228380 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 84719000000 |
| Country of origin | DE |
| Weight | 340 g |
| Network protocol | Connection to RFID interface |

