Product  TM18AP6FF100Q5

Photoelectric Sensor

Diffuse Mode Sensor with Fixed-Field Background Suppression

Order number: 3042062

Alternative order number : 42062

    • Cable with male end M12 × 1, 4-pin, PUR, 150 mm
    • Protection class IP67
    • Ambient temperature: -40 °C…+70 °C
    • Metal housing
    • Operating voltage: 10…30 VDC
    • PNP switching output, light operation
#

General data

EAN 662488420628
eCl@ss-Code (V5.1.4): 27270904 -/- Diffuse mode sensor with background suppression
Customs tariff number 85365019000
Country of origin US
Weight 91 g

Select Country

Turck worldwide

to top