Product SM312F W/30
Photoelectric Sensor
Photoelectric Sensor for Glass Fibers
Order number: 3025802Alternative order number : 25802
- Cable, PVC, 2 m
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Alignment indicator
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light/dark operation

General data
| EAN | 662488258023 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 599 g |

