Product NI20NF-CP40-VN4X2
Inductive Sensor
With Selective Behaviour
Order number: 15784- Rectangular, height 40 mm
- Variable orientation of active face in 9 directions
- Plastic, PBT‐GF30‐V0
- Detects only non-ferromagnetic metal
- DC 4-wire, 10…65 VDC
- Changeover contact, NPN output
- Terminal chamber

General data
| EAN | 4047101000948 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365080000 |
| Country of origin | DE |
| Weight | 232 g |

