Product Q50AVIQ
Photoelectric Sensor
Triangulation Sensor with Analog Output
Order number: 3063863Alternative order number : 63863
- Foreground and background suppression
- Operating range 50…150 mm
- M12 × 1 connector rotatable by 90°
- Operating voltage 15…30 VDC
- Analog current output 4…20 mA
- Selectable output response of 4 ms (fast) and 64 ms (slow)

General data
| EAN | 662488638634 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 90314990000 |
| Country of origin | US |
| Weight | 89 g |

