Product IMX12-DI01-2S-2T-PR/24VDC/CC
Isolating switching amplifier
2-channel
Order number: 7580023- 2 transistor outputs (≤ 10kHz)
- Switchable: 2-channel or signal doubling
- Output mode adjustable (NO/NC mode)
- Input circuits monitored for wire-break/short-circuit (ON/OFF switchable)
- Complete galvanic isolation
- Input reverse-polarity protected
- Removable spring type terminals
- Power bridge (connector incl. in delivery)
- ATEX, IECEx, NEPSI, cUL, cFM, INMETRO, Kosha, TIIS, DNV, GL
- Use in Zone 2
- SIL 2

General data
| EAN | 4047101310559 |
| eCl@ss-Code (V5.1.4): | 27210121 -/- Isolating switching amplifier |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 155 g |

